JAJS630E August 2000 – November 2016 LPV321-N , LPV324-N , LPV358-N
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Differential input voltage | ±Supply voltage | |||
Supply voltage (V+– V −) | 5.5 | V | ||
Output short circuit to V + | See(2) | |||
Output short circuit to V − | See(3) | |||
Junction temperature, TJ(MAX)(4) | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
LPV321-N in DBV and DCK Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
Machine model | ±100 | |||
LPV358-N in D and DGK Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
Machine model | ±100 | |||
LPV324-N in D and PW Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model | ±100 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage | 2.7 | 5 | V |
Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | LPV321-N | LPV358-N | LPV324-N | UNIT | ||||
---|---|---|---|---|---|---|---|---|
DBV (SOT-23) |
DCK (SC70) |
DGK (VSSOP) |
D (SOIC) |
D (SOIC) |
PW (TSSOP) |
|||
5 PINS | 5 PINS | 8 PINS | 8 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 206.6 | 296.7 | 187.5 | 130.1 | 103.9 | 132.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 167.2 | 128.1 | 77.7 | 74.3 | 61.6 | 59.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 65.5 | 74.3 | 108 | 70.7 | 58.4 | 75.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 50.2 | 6.5 | 15.2 | 23.1 | 21.2 | 10.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 65.1 | 73.6 | 106.5 | 70.2 | 58.1 | 74.58 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input offset voltage | 1.2 | 7 | mV | ||
TCVOS | Input offset voltage average drift | 2 | µV/°C | |||
IB | Input bias current | 1.7 | 50 | nA | ||
IOS | Input offset current | 0.6 | 40 | nA | ||
CMRR | Common mode rejection ratio | 0 V ≤ VCM ≤ 1.7 V | 50 | 70 | dB | |
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 5 V, VO = 1 V, VCM = 1 V | 50 | 65 | dB | |
VCM | Input common-mode voltage | For CMRR ≥ 50 dB | 0 | −0.2 | V | |
1.9 | 1.7 | |||||
VO | Output swing | RL = 100 kΩ to 1.35 V | V+ − 100 | V+ − 3 | mV | |
80 | 180 | |||||
IS | Supply current | LPV321-N | 4 | 8 | µA | |
LPV358-N, both amplifiers | 8 | 16 | ||||
LPV324-N, all four amplifiers | 16 | 24 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
GBWP | Gain-bandwidth product | CL = 22 pF | 112 | kHz | ||
Φm | Phase margin | 97 | ° | |||
Gm | Gain margin | 35 | dB | |||
en | Input-referred voltage noise | f = 1 kHz | 178 | nV/√Hz | ||
in | Input-referred current noise | f = 1 kHz | 0.5 | pA/√Hz |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25°C | 1.5 | 7 | mV | ||
TJ = –40°C to 85°C | 10 | ||||||
TCVOS | Input offset voltage average drift | 2 | µV/°C | ||||
IB | Input bias current | TJ = 25°C | 2 | 50 | nA | ||
TJ = –40°C to 85°C | 60 | ||||||
IOS | Input offset current | TJ = 25°C | 0.6 | 40 | nA | ||
TJ = –40°C to 85°C | 50 | ||||||
CMRR | Common mode rejection ratio | 0 V ≤ VCM ≤ 4 V | 50 | 71 | dB | ||
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 5 V, VO = 1 V, VCM = 1 V | 50 | 65 | dB | ||
VCM | Input common-mode voltage | For CMRR ≥ 50 dB | 0 | −0.2 | V | ||
4.2 | 4 | ||||||
AV | Large signal voltage gain(1) | RL = 100 kΩ | TJ = 25°C | 15 | 100 | V/mV | |
TJ = –40°C to 85°C | 10 | ||||||
VO | Output swing | Sourcing RL = 100 kΩ to 2.5 V |
TJ = 25°C | V+ −100 | V+ −3.5 | mV | |
TJ = –40°C to 85°C | V+ −200 | ||||||
Sinking RL = 100 kΩ to 2.5 V |
TJ = 25°C | 90 | 180 | ||||
TJ = –40°C to 85°C | 220 | ||||||
IO | Output short circuit current sourcing | LPV3xx-N, VO = 0 V | 2 | 16 | mA | ||
Output short circuit current sinking | LPV321-N, VO = 5 V | 20 | 60 | ||||
LPV324-N and LPV358-N, VO = 5 V | 11 | 16 | |||||
IS | Supply current | LPV321-N | TJ = 25°C | 9 | 12 | µA | |
TJ = –40°C to 85°C | 15 | ||||||
LPV358-N, Both amplifiers |
TJ = 25°C | 15 | 20 | ||||
TJ = –40°C to 85°C | 24 | ||||||
LPV324-N, All four amplifiers |
TJ = 25°C | 28 | 42 | ||||
TJ = –40°C to 85°C | 46 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
SR | Slew rate(1) | 0.1 | V/µs | |||
GBWP | Gain-bandwidth product | CL = 22 pF | 152 | kHz | ||
Φm | Phase margin | 87 | ° | |||
Gm | Gain margin | 19 | dB | |||
en | Input-referred voltage noise | f = 1 kHz | 146 | nV/√Hz | ||
in | Input-referred current noise | f = 1 kHz | 0.3 | pA/√Hz |