LPV811 (シングル)およびLPV812 (デュアル)は、バッテリ駆動のワイヤレスおよび低消費電力の有線機器における「常時オン」センシング・アプリケーションを対象とした、超低消費電力の高精度オペアンプ・ファミリです。425nAの静止電流からの8kHz帯域幅、および300µV未満にトリムされたオフセット電圧により、LPV81xアンプはガス検出器や携帯用電子機器など、バッテリ動作時間が重要な機器において、要求される精度を実現しながら、消費電力を最小化できます。
超低消費電力に加えて、LPV81xアンプにはCMOS入力段があり、インピーダンス源のアプリケーションについてバイアス電流がフェムトアンペア単位です。またLPV81xアンプには、負のレール・センシング入力段とレール・ツー・レール出力段が搭載されており、レールから数mVの範囲内までスイング可能で、可能な限り最も広いダイナミック・レンジを維持できます。LPV81xの設計には、携帯電話、WiFi、ラジオ送信機、タグ・リーダーからの不要なRF信号に対するシステムの感受性を低下させるため、EMI保護が組み込まれています。
型番 | パッケージ | 本体サイズ |
---|---|---|
LPV811 | SOT-23 (5) | 2.90mm×1.60mm |
LPV812 | VSSOP (8) | 3.00mm×3.00mm |
Changes from A Revision (October 2016) to B Revision
Changes from * Revision (August 2016) to A Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
OUT | 1 | O | Output | |
-IN | 4 | I | Inverting Input | |
+IN | 3 | I | Non-Inverting Input | |
V- | 2 | P | Negative (lowest) power supply | |
V+ | 5 | P | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NUMBER | |||
OUT A | 1 | O | Channel A Output | |
-IN A | 2 | I | Channel A Inverting Input | |
+IN A | 3 | I | Channel A Non-Inverting Input | |
V- | 4 | P | Negative (lowest) power supply | |
+IN B | 5 | I | Channel B Non-Inverting Input | |
-IN B | 6 | I | Channel B Inverting Input | |
OUT B | 7 | O | Channel B Output | |
V+ | 8 | P | Positive (highest) power supply |