JAJSE29A August 2017 – December 2017 LPV821
PRODUCTION DATA.
The LPV821 operational amplifier operates over a power-supply range of 1.7 V to 3.6 V (±0.85 V to ± 1.8 V). Parameters that vary over supply voltage or temperature are shown in the Typical Characteristics section.
CAUTION
Supply voltages higher than 4 V (absolute maximum) can permanently damage the device.