JAJSE29A August 2017 – December 2017 LPV821
PRODUCTION DATA.
またLPV821アンプは、レール・ツー・レール入力同相範囲を持つ入力段と、レールから12mV以内でスイングする出力段を特長とすることから、最大限に広いダイナミック・レンジを確保できます。さらにEMI強化型であるため、携帯電話、WiFi、無線送信機、タグ・リーダーから発生する不要なRF信号への感受性が低下しています。
LPV821ゼロドリフト・アンプは最低1.7Vの単一電源電圧で動作することから、-40℃~125℃の広い温度範囲にわたり低バッテリ状態での連続動作が可能です。LPV821 (シングル)は、業界標準の5ピンSOT-23パッケージで供給されます。