JAJSJP4A August 2017 – September 2020 LV14360
PRODUCTION DATA
This example details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These parameters are typically determined at the system level:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage, VIN | 7 V to 60 V, typical 24 V |
Output voltage, VOUT | 5 V |
Maximum output current IO_MAX | 3 A |
Transient response 0.3 A to 3 A | 5% |
Output voltage ripple | 50 mV |
Input voltage ripple | 400 mV |
Switching frequency ƒSW | 500 KHz |