JAJSST5A June 2015 – February 2024 LV14540
PRODUCTION DATA
This example details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These parameters are typically determined at the system level:
Input voltage, VIN | 7 V to 36 V, Typical 12 V |
Output voltage, VOUT | 5.0 V |
Maximum output current IO_MAX | 5 A |
Transient response 0.5 A to 5 A | 5% |
Output voltage ripple | 50 mV |
Input voltage ripple | 400 mV |
Switching frequency fSW | 300 kHz |
Soft-start time | 5 ms |