JAJSST5A June 2015 – February 2024 LV14540
PRODUCTION DATA
The LV14540 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. A schematic of 5 V/5 A application circuit is shown in Figure 7-1. The external components must fulfill the needs of the application, but also the stability criteria of the control loop of the device.