JAJSST5A June 2015 – February 2024 LV14540
PRODUCTION DATA
Unless otherwise specified, the following conditions apply: VIN = 12 V, fSW = 300 kHz, L = 6.5 µH, COUT = 47 µF × 4, TA = 25°C
VIN = 12 V | VOUT = 5 V | IOUT = 2 A |
VIN = 12 V | VOUT = 5 V | IOUT = 0 A |
VIN = 12 V | VOUT = 5V | IOUT = 5A |
VIN = 12 V | VOUT = 5 V |
VIN = 12 V | VOUT = 5 V | IOUT = 2 A |
VIN = 12 V | VOUT = 5 V | IOUT = 100 mA |
IOUT: 10% → 100% of 5 A | Slew rate = 100 mA/μs |
VIN = 12 V | VOUT = 5 V |