JAJSST5A June 2015 – February 2024 LV14540
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LV14540. When VEN is below 1.0 V, the device is in shutdown mode. The switching regulator is turned off and the quiescent current drops to 1.0 µA typically. The LV14540 also employs undervoltage lockout protection. If VIN voltage is below the UVLO level, the regulator turns off.