JAJSUZ6F May 2003 – July 2024 MAX211
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Texas Instruments MAX211 devices have standard ESD protection structures incorporated on the pins to protect against electrostatic discharges encountered during assembly and handling. In addition, the RS232 bus pins (driver outputs and receiver inputs) of these devices have an extra level of ESD protection. Advanced ESD structures were designed to successfully protect these bus pins against ESD discharge of ±15kV when powered down.