JAJST51N February 1989 – February 2024 MAX232
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The VCC voltage should be connected to the same power source used for logic device connected to TIN pins. VCC should be between 4.5V and 5.5V.