JAJST51N February 1989 – February 2024 MAX232
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | R1OUT, R2OUT | IOH = –1mA | 3.5 | V | |||
VOL | Low-level output voltage(2) | R1OUT, R2OUT | IOL = 3.2mA | 0.4 | V | |||
VIT+ | Receiver positive-going input threshold voltage | R1IN, R2IN | VCC = 5V, TA = 25°C | 1.7 | 2.4 | V | ||
VIT– | Receiver negative-going input threshold voltage | R1IN, R2IN | VCC = 5V, TA = 25°C | 0.8 | 1.2 | V | ||
Vhys | Input hysteresis voltage | R1IN, R2IN | VCC = 5V | 0.2 | 0.5 | 1 | V | |
rI | Receiver input resistance | R1IN, R2IN | VCC = 5V, TA = 25°C | 3 | 5 | 7 | kΩ |