JAJST53D April 2006 – February 2024 MAX232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SR | Driver slew rate | RL = 3kΩ to 7kΩ, See Figure 6-2 | 30 | V/µs | ||
SR(t) | Driver transition region slew rate | RL = 3kΩ, CL = 2.5nF See Figure 6-3 |
3 | V/µs | ||
Data rate | One DOUT switching | 250 | kbit/s |