JAJSMD7D October 2005 – July 2024 MAX3221E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
Supply voltage | VCC = 3.3V | 3 | 3.3 | 3.6 | V | ||
VCC = 5V | 4.5 | 5 | 5.5 | ||||
VIH | Driver and control high-level input voltage | DIN, FORCEOFF, FORCEON, EN | VCC = 3.3V | 2 | V | ||
VCC = 5V | 2.4 | ||||||
VIL | Driver and control low-level input voltage | DIN, FORCEOFF, FORCEON, EN | 0.8 | V | |||
VI | Driver and control input voltage | DIN, FORCEOFF, FORCEON | 0 | 5.5 | V | ||
VI | Receiver input voltage | –25 | 25 | V | |||
TA | Operating free-air temperature | MAX3221EC | 0 | 70 | °C | ||
MAX3221EI | –40 | 85 |