SNOS405B November 1999 – May 2017 MAX660
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage (V+ to GND, or GND to OUT) | 6 | V | |
LV | (OUT − 0.3 V) | GND + 3 V) | |
FC, OSC | The least negative of (OUT − 0.3 V)(V+ − 6 V) to (V+ 0.3 V) | ||
V+ and OUT continuous output current | 120 | mA | |
Output short-circuit duration to GND(3) | 1 | sec | |
Power dissipation, TA = 25°C(4) | 735 | mW | |
TJ, maximum(4) | 150 | °C | |
Operating junction temperature | −40 | 85 | °C |
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
V+ (supply voltage) | Inverter, LV = open | 3.5 | 5.5 | V | |
Inverter, LV = GND | 1.5 | 5.5 | |||
Doubler, LV = out | 2.5 | 5.5 | |||
Junction temperature (TJ) | –40 | 85 | °C |
THERMAL METRIC(1) | MAX660 | UNIT | |
---|---|---|---|
SOIC (D) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 114.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 61.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 55.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 54.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V+(3) | Supply voltage | RL = 1 kΩ | Inverter LV = open(2), TJ = –40°C to 85°C |
3.5 | 5.5 | V | |
Inverter, LV = GND, TJ = –40°C to 85°C |
1.5 | 5.5 | |||||
Doubler, LV = OUT, TJ = –40°C to 85°C |
2.5 | 5.5 | |||||
IQ | Supply current | No load, LV = open | FC = open | 0.12 | mA | ||
FC = open, TJ = –40°C to 85°C |
0.5 | ||||||
FC = V+ | 1 | ||||||
FC = V+, TJ = –40°C to 85°C |
3 | ||||||
IL | Output current | TA ≤ 85°C, OUT ≤ −4 V | 100 | mA | |||
TA > 85°C, OUT ≤ −3.8 V | 100 | ||||||
ROUT | Output resistance(3) | IL = 100 mA | TA ≤ 85°C | 6.5 | 10 | Ω | |
TJ = –40°C to 85°C | 10 | ||||||
TA > 85°C, TJ = –40°C to 85°C | 12 | ||||||
ƒOSC | Oscillator frequency | OSC = open | FC = open | 10 | kHz | ||
FC = open, TJ = –40°C to 85°C | 5 | ||||||
FC = V+ | 80 | ||||||
FC = V+, TJ = –40°C to 85°C | 40 | ||||||
IOSC | OSC input current | FC = open | ±2 | µA | |||
FC = V+ | ±16 | ||||||
PEFF | Power efficiency | RL (1 kΩ) between V+ and OUT | 98% | ||||
RL (1 kΩ) between V+ and OUT TJ = –40°C to 85°C |
96% | ||||||
RL (500 Ω) between GND and OUT | 96% | ||||||
RL (500 Ω) between GND and OUT TJ = –40°C to 85°C |
92% | ||||||
IL = 100 mA to GND | 88% | ||||||
VOEFF | Voltage conversion efficiency | No load | 99.96% | ||||
No load, TJ = –40°C to 85°C | 99% |
FC = V+ |
FC = V+ |
FC = Open |
FC = Open |