over operating free-air temperature range (unless otherwise noted)(1)
|
|
MIN |
MAX |
UNIT |
VI |
Input voltage (A or B inputs) |
|
±15 |
V |
VID (see (2)) |
Differential input voltage |
|
±25 |
V |
|
Enable input voltage |
|
8 |
V |
IOL
|
Low-level output current |
|
50 |
mA |
|
Lead temperature 1,6 mm (1/16 inch) from case for 10
seconds |
|
260 |
°C |
Tstg
|
Storage temperature range |
–65 |
150 |
°C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Differential-input voltage is measured at the noninverting input with respect to the corresponding inverting input.