JAJSSO2 December 2023 MCF8315C
PRODMIX
Figure 7-1 shows the typical schematic of MCF8315C.
Table 7-1 lists the recommended values of the external components for MCF8315C.
| COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM1 | VM | PGND | X5R or X7R, 0.1-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
| CVM2 | VM | PGND | ≥ 10-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
| CCP | CP | VM | X5R or X7R, 16-V, 1-µF capacitor |
| CFLY | CPH | CPL | X5R or X7R, 47-nF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin |
| CAVDD | AVDD | AGND | X5R or X7R, 1-µF, ≥ 6.3-V. In order for AVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.7-µF to 1.3-µF at 3.3-V across operating temperature. |
| CDVDD | DVDD | DGND | X5R or X7R, 2.2-µF, ≥ 6.3-V. In order for DVDD to accurately regulate output voltage, capacitor should have effective capacitance between 1.1-µF to 2.5-µF at 1.5-V across operating temperature. |
| CBK | FB_BK | GND_BK | X5R or X7R, buck-output rated capacitor |
| LBK | SW_BK | FB_BK | Buck-output inductor |
| RFG | 1.8 to 5-V Supply | FG | 5.1-kΩ, Pull-up resistor |
| RnFAULT | 1.8 to 5-V Supply | nFAULT | 5.1-kΩ, Pull-up resistor |
| RSDA | 1.8 to 3.3-V Supply | SDA | 5.1-kΩ, Pull-up resistor |
| RSCL | 1.8 to 3.3-V Supply | SCL | 5.1-kΩ, Pull-up resistor |
| Parameter | Min | Max | Unit |
|---|---|---|---|
| Motor voltage | 4.5 | 35 | V |
| Back-EMF constant (see Section 6.3.13.3) | 0.6 | 2000 | mV/Hz |
| Motor resistance (see Section 6.3.13.1) | 0.006 | 20 | Ω |
| Motor inductance (see Section 6.3.13.2) | 0.006 | 20 | mH |
| Motor electrical speed | - | 1500 | Hz |
| Peak motor phase current | - | 4 | A |
Once the device EEPROM is programmed with the desired configuration, device can be operated stand-alone and I2C serial interface is not required anymore. Speed can be commanded using SPEED pin.
Below are the two essential parameters that are required to spin the motor in closed loop.