JAJSSO2 December 2023 MCF8315C
PRODMIX
The buck regulator in MCF8315C is primarily designed to support low inductance of 47-µH and 22-µH. A 47-µH inductor allows the buck regulator to operate up to 170-mA load current support, whereas applications requiring current up to 20-mA can use a 22-µH inductor which saves component size.
Figure 6-3 shows the connection of buck regulator in inductor mode.