JAJSR16 august 2023 MCF8316C-Q1
PRODUCTION DATA
If the external load requirement is less than 10-mA, the inductor can be replaced with a resistor. In resistor mode the power is dissipated across the external resistor and the efficiency is lower than buck in inductor mode.
Figure 7-3 shows the connection of buck in resistor mode.
Figure 7-3 Buck (Resistor Mode)