JAJSR16 august 2023 MCF8316C-Q1
PRODUCTION DATA
The MCF8316C-Q1 has an integrated mixed-mode buck regulator to supply regulated 3.3-V or 5-V power for an external controller or system voltage rail. Additionally, the buck output can also be configured to 4-V or 5.7-V for supporting the extra headroom for an external LDO for generating a 3.3-V or 5-V supplies. The output voltage of the buck is set by BUCK_SEL.
The buck regulator has a low quiescent current of ~1-2 mA during light loads to prolong battery life. The device improves performance during line and load transients by implementing a pulse-frequency current-mode control scheme which requires less output capacitance and simplifies frequency compensation design.
Buck Mode | Buck output voltage | Max output current from AVDD (IAVDD_MAX) | Max output current from Buck (IBK_MAX) | Buck current limit | AVDD power sequencing |
---|---|---|---|---|---|
Inductor - 47 μH | 3.3-V or 4-V | 20 mA | 170 mA - IAVDD | 600 mA (BUCK_CL = 0b) | Not supported (BUCK_PS_DIS = 1b) |
Inductor - 47 μH | 5-V or 5.7-V | 20 mA | 170 mA - IAVDD | 600 mA (BUCK_CL = 0b) | Supported (BUCK_PS_DIS = 0b) |
Inductor - 22 μH | 5-V or 5.7-V | 20 mA | 20 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1b) |
Inductor - 22 μH | 3.3-V or 4-V | 20 mA | 20 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0b) |
Resistor - 22 Ω | 5-V or 5.7-V | 20 mA | 10 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1b) |
Resistor - 22 Ω | 3.3-V or 4-V | 20 mA | 10 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0b) |