JAJSR16 august 2023 MCF8316C-Q1
PRODUCTION DATA
MCF8316C-Q1 has a built-in oscillator that is used as the clock source for all digital peripherals and timing measurements. Default configuration for MCF8316C-Q1 is to use the internal oscillator and it is sufficient to drive the motor without need for any external crystal or clock sources.
In case MCF8316C-Q1 does not meet accuracy requirements of timing measurement or speed loop, then MCF8316C-Q1 has an option to support an external clock reference.
In order to improve EMI performance, MCF8316C-Q1 provides the option of modulating the clock frequency by enabling Spread Spectrum Modulation (SSM) through SPREAD_SPECTRUM_MODULATION_DIS.