SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
MCF8316D supports three different kinds of input reference profiles (linear, step, forward-reverse) to enable a variety of end-user applications. The different profiles can be configured through REF_PROFILE_CONFIG and the input reference can be a speed, power, current or voltage command as configured by INPUT_REFERENCE_MODE.
In speed reference mode, the profiler output REF_X corresponds to percentage of MAX_SPEED as shown in Equation 4. In power reference mode, the profiler output REF_X corresponds to percentage of MAX_POWER as shown in Equation 5. In current reference mode, the profiler output REF_X corresponds to percentage of ILIMIT as shown in Equation 6. In voltage reference mode, REF_X corresponds to the modulation index applied to the motor.
When REF_PROFILE_CONFIG is set to 00b, the input reference is set by the duty command (DUTY_CMD) as explained in Section 6.3.8.5.5.