SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
MCF8316D provides the option of controlling the motor q- and d-axis currents directly by setting INPUT_REFERENCE_MODE to 10b. In this mode, the q- and d-axis current references, Iq_ref and Id_ref is directly set by the duty cycle input, DUTY CMD, ILIMIT and LEAD_ANGLE instead of the speed PI loop output as shown in Figure 6-38. Thus, this mode enables torque control through setting ILIMIT and hence can be used for torque mode operation.