SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
MCF8316D provides a configurable VM overvoltage protection. The VM level at which MCF8316D triggers the overvoltage fault is set by MAX_VM_MOTOR and the fault response to VM overvoltage is set by MAX_VM_MODE. If MAX_VM_MODE is set to 0b, VM overvoltage fault (at MAX_VM_MOTOR) is latched and the FETs are in Hi-Z until the fault condition is cleared by writing 1b to CLR_FLT bit. If MAX_VM_MODE is set to 1b, VM overvoltage fault (at MAX_VM_MOTOR) automatically clears and the device starts motor operation once VM < (MAX_VM_MOTOR - VOLTAGE_HYSTERESIS).