SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
MCF8316D provides the option of limiting the motor speed to a user configured limit. When SPEED_LIMIT_ENABLE is set to 1b, irrespective of the input reference mode (current, power or voltage) and operating conditions like (VM, load), MCF8316D limits the motor speed to MAX_SPEED by restricting the input DC power, motor phase current or voltage (depending on input reference mode). When speed limit is active (motor speed limited at MAX_SPEED), the acceleration/deceleration rate is set by CL_SLOW_ACC instead of CL_ACC/CL_DEC to minimize chattering around the MAX_SPEED value. When the speed limit condition becomes inactive (motor speed < MAX_SPEED), acceleration/deceleration rate reverts to CL_ACC/CL_DEC.