SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
PMSM motors can be operated not only in the constant torque region below the base speed (rated speed) but also in the constant power region above the base speed, but the base speed can be varied according to current and voltage limitation. MCF8316D provides a flux weakening control, to increase the motor speed beyond the rated speed. The flux weakening can be enabled by setting FLUX_WEAK_EN to 1b. The flux weakening control uses a PI control loop as shown in , to create the Id_ref. Kp and Ki coefficients for flux weakening loop are configured through FLUX_WEAK_KP and FLUX_WEAK_KI.
User can configure the modulation index reference, Vs_ref (shown in Figure 6-45) below that the flux weakening is not active and Id_FW is set to zero. The configuration is available in the bits FLUX_WEAK_REF.