SLLSFX9 December 2024 MCF8316D
PRODUCTION DATA
When motor speed decelerates at a very high deceleration rate, mechanical energy from the motor returns to the power supply which could result in pumping up the supply voltage, VM. Figure 7-8 shows overshoot in power supply voltage when AVS is disabled. Motor decelerates from 100% duty cycle to 10% duty cycle at a deceleration rate of 70,000 Hz/sec. Figure 7-9 shows no overshoot in power supply voltage when AVS is enabled.