JAJSSO4 December 2023 MCT8314Z
ADVANCE INFORMATION
The MCT8314Z family of devices supports two different interface modes (SPI and hardware) to let the end application design for either flexibility or simplicity (Figure 7-7 and Figure 7-8). The two interface modes share the same four pins, allowing the different versions to be pin-to-pin compatible. This compatibility lets application designers evaluate with one interface version and potentially switch to another with minimal modifications to their design.