JAJSSO4 December 2023 MCT8314Z
ADVANCE INFORMATION
Figure 7-14 shows the input structure for the logic level pins: BRAKE, DIR, nSLEEP, PWM, SCLK and SDI. The input can be with a voltage or external resistor. It is recommended to put these pins low in device sleep mode to reduce leakage current through internal pull-down resistors.