JAJSSO4 December 2023 MCT8314Z
ADVANCE INFORMATION
A MOSFET overcurrent event is sensed by monitoring the current flowing through FETs. If the current across a FET exceeds the IOCP threshold for longer than the tOCP deglitch time, an OCP event is recognized and action is done according to the OCP_MODE bit. The IOCP threshold is fixed at 2.25-A threshold. On hardware interface devices, the tOCP_DEG is fixed at 0.6-µs, and the default OCP response is latched shutdown. On SPI devices, the tOCP_DEG is set through the OCP_DEG SPI register, and the OCP_MODE bit can operate in four different modes: OCP latched shutdown, OCP automatic retry, OCP report only, and OCP disabled.