JAJSSO4 December 2023 MCT8314Z
ADVANCE INFORMATION
After a motor lock event in this mode, all the external MOSFETs are disabled and the nFAULT pin is driven low. The FAULT and MTR_LOCK bits are latched high in the SPI registers. Normal operation starts again automatically (driver operation and the nFAULT pin is released) after the tMTR_LOCK_RETRY time elapses. The FAULT and MTR_LOCK bits stay latched until the tMTR_LOCK_RETRY period expires.
MTR_LOCK automatic retry is the only motor lock response mode available in the hardware interface variant, MCT8314ZH. The retry period, tMTR_LOCK_RETRY, is set to 500 ms. Table 7-8 shows the options for tMTR_LOCK detection time selectable by external components on the FGSEL/LOCK_DET_TIME pin in the MCT8314ZH hardware variant.
Setting | FGSEL/LOCK_DET_TIME Pin (Hardware Variant) | FG Output Commutation Frequency | tMTR_ LOCK |
---|---|---|---|
Setting-1 | Connected to AGND | 3x commutation frequency (FGOUT_SEL = 00b) | 300 ms |
Setting-2 | Connected to AGND with RMODE1 | 500 ms | |
Setting-3 | Connected to AGND with RMODE2 | 1000 ms | |
Setting-4 | Hi-Z | 5000 ms | |
Setting-5 | Connected to AVDD with RMODE2 | 1x commutation frequency (FGOUT_SEL = 01b) | 300 ms |
Setting-6 | Connected to AVDD with RMODE1 | 500 ms | |
Setting-7 | Connected to AVDD | 1000 ms |