JAJSSO4 December 2023 MCT8314Z
ADVANCE INFORMATION
MCT8314Z has two die temperature sensor for thermal warning, one of them near FETs and other one near the AVDD LDO. If the die temperature exceeds the trip point of the thermal warning (TOTW), the OT bit in the IC status (IC_STAT) register and OTW bit in the status register is set. The reporting of OTW on the nFAULT pin can be enabled by setting the over-temperature warning reporting (OTW_REP) bit in the configuration control register. The device performs no additional action and continues to function. In this case, the nFAULT pin releases when the die temperature decreases below the hysteresis point of the thermal warning (TOTW_HYS). The OTW bit remains set until cleared through the CLR_FLT bit or an nSLEEP reset pulse (tRST) and the die temperature is lower than thermal warning trip (TOTW).
Over temperature warning is not reported on nFAULT pin by default.