JAJSSO4A December 2023 – June 2024 MCT8314Z
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VVM | 5 | 24 | 35 | V |
| fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 100 | kHz | ||
| IOUT(1) | Peak output winding current | OUTA, OUTB, OUTC | 1.5 | A | ||
| VIN | Logic input voltage | PWM, BRAKE, DIR, nSLEEP, nSCS, SCLK, SDI | –0.1 | 5.5 | V | |
| Configuration input voltage | ILIM, ADVANCE, FGSEL/LOCK_DET_TIME, MODE | –0.1 | AVDD | V | ||
| VOD | Open drain pullup voltage | nFAULT, SDO | –0.1 | 5.5 | V | |
| VSDO | Push-pull voltage | SDO | 2.2 | 5.5 | V | |
| IOD | Open drain output current | nFAULT, SDO | 5 | mA | ||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating Junction temperature | –40 | 150 | °C | ||