JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
MOSFET overcurrent event is sensed by monitoring the current flowing through FETs. If the current across a FET exceeds the IOCP threshold for longer than the tOCP deglitch time, an OCP event is recognized and action is taken according to the OCP_MODE bit. The IOCP threshold is set through the OCP_LVL, the tOCP_DEG is set through the OCP_DEG and the OCP_MODE bit can operate in four different modes: OCP latched shutdown, OCP automatic retry, OCP report only and OCP disabled.