JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
MCT8316A-Q1 has a built-in oscillator that is used as the clock source for all digital peripherals and timing measurements. Default configuration for MCT8316A-Q1 is to use the internal oscillator and it is sufficient to drive the motor without need for any external crystal or clock sources.
In case MCT8316A-Q1 does not meet accuracy requirements of timing measurement or speed loop, then MCT8316A-Q1 has an option to support an external clock reference.
In order to improve EMI performance, MCT8316A-Q1 provides the option of modulating the clock frequency by enabling Spread Spectrum Modulation (SSM) through SSM_CONFIG
.