JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
If at any time the input supply voltage on the FB_BK pin falls lower than the VBK_UVLO threshold, both the high-side and low-side MOSFETs of the buck regulator are disabled . Since internal circuitry in MCT8316A-Q1 is powered through the buck regulator,MCT8316A-Q1 goes into reset state whenever buck UV event occurs.