JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
If at any time the voltage on the FB_BK pin (buck regulator output) falls lower than the VBK_UVLO threshold, both the high-side and low-side MOSFETs of the buck regulator are disabled . MCT8316A-Q1 goes into reset state whenever buck UV event occurs, since the internal circuitry in MCT8316A-Q1 is powered from the buck regulator output.