SLVSGO3 December 2021 MCT8316Z-Q1
PRODUCTION DATA
Hall elements are also connected in series or parallel depending upon the Hall sensor current/voltage requirement. Figure 9-5 shows the series connection of Hall sensors powered via the MCT8316Z-Q1 internal LDO (AVDD). This configuration is used if the current requirement per Hall sensor is high (>10 mA)