SLVSGO3 December 2021 MCT8316Z-Q1
PRODUCTION DATA
The MCT8316Z-Q1 device also has an open-drain FGOUT signal that can be used for closed-loop speed control of a BLDC motor. This signal includes the information of all three Hall-elements inputs as shown in Section 8.3.15. In the MCT8316ZR-Q1 (SPI variant), FGOUT can be configured to be a different division factor of Hall signals as shown in Section 8.3.15. In the MCT8316ZT-Q1 (Hardware variant), the default mode is FGOUT_SEL = 00b.