SLVSGO3 December 2021 MCT8316Z-Q1
PRODUCTION DATA
Hardware interface devices convert the four SPI pins into four resistor-configurable inputs which are ADVANCE, MODE, SLEW and VSEL_BK.
This conversion lets the application designer configure the most common device settings by tying the pin logic high or logic low, or with a simple pullup or pulldown resistor. This removes the requirement for an SPI bus from the external controller. General fault information can still be obtained through the nFAULT pin.
For more information on the hardware interface, see the Section 8.3.10 section.