SLVSGO3 December 2021 MCT8316Z-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tREADY | SPI ready after power up | 1 | ms | ||
tHI_nSCS | nSCS minimum high time | 300 | ns | ||
tSU_nSCS | nSCS input setup time | 25 | ns | ||
tHD_nSCS | nSCS input hold time | 25 | ns | ||
tSCLK | SCLK minimum period | 100 | ns | ||
tSCLKH | SCLK minimum high time | 50 | ns | ||
tSCLKL | SCLK minimum low time | 50 | ns | ||
tSU_SDI | SDI input data setup time | 25 | ns | ||
tHD_SDI | SDI input data hold time | 25 | ns | ||
tDLY_SDO | SDO output data delay time | 25 | ns | ||
tEN_SDO | SDO enable delay time | 50 | ns | ||
tDIS_SDO | SDO disable delay time | 50 | ns |