JAJSLM5A March 2021 – October 2021 MCT8316Z
PRODUCTION DATA
Hall elements are also connected in series or parallel depending upon the Hall sensor current/voltage requirement. Figure 9-5 shows the series connection of Hall sensors powered via the MCT8316Z internal LDO (AVDD). This configuration is used if the current requirement per Hall sensor is high (>10 mA)