JAJSLM5A March 2021 – October 2021 MCT8316Z
PRODUCTION DATA
If the external load requirements is less than 40mA, the inductor can be replaced with a resistor. In resistor mode the power is dissipated across the external resistor and the efficiency is lower than buck in inductor mode.
Figure 8-10 shows the connection of buck regulator in resistor mode.