JAJSLM5A March 2021 – October 2021 MCT8316Z
PRODUCTION DATA
Table 8-1 lists the recommended values of the external components for the driver.
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND | X5R or X7R, 0.1-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
CVM2 | VM | PGND | ≥ 10-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
CCP | CP | VM | X5R or X7R, 16-V, 1-µF capacitor |
CFLY | CPH | CPL | X5R or X7R, 47-nF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin |
CAVDD | AVDD | AGND | X5R or X7R, 1-µF, ≥ 6.3-V. In order for AVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.7-µF to 1.3-µF at 3.3-V across operating temperature. |
CBK | SW_BK | GND_BK | X5R or X7R, 22-µF, buck-output rated capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin |
LBK | SW_BK | FB_BK | Output inductor |
RnFAULT | VCC | nFAULT | 5.1-kΩ, Pullup resistor |
RMODE | MODE | AGND or AVDD | MCT8316Z hardware interface |
RSLEW | SLEW | AGND or AVDD | MCT8316Z hardware interface |
RADVANCE | ADVANCE | AGND or AVDD | MCT8316Z hardware interface |
RVSEL_BK | VSEL_BK | AGND or AVDD | MCT8316Z hardware interface |
CILIM | ILIM | AGND | X5R or X7R, 0.1-µF, AVDD-rated capacitor (Optional) |