JAJSLM5A March 2021 – October 2021 MCT8316Z
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VVM | 4.5 | 24 | 35 | V |
fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 200 | kHz | ||
IOUT (1) | Peak output winding current | OUTA, OUTB, OUTC | 8 | A | ||
VIN | Logic input voltage | DRVOFF, INHx, INLx, nSCS, nSLEEP, SCLK, SDI | –0.1 | 5.5 | V | |
VOD | Open drain pullup voltage | nFAULT, SDO | –0.1 | 5.5 | V | |
VSDO | Push-pull voltage | SDO | 2.2 | 5.5 | V | |
IOD | Open drain output current | nFAULT, SDO | 5 | mA | ||
VVREF | Voltage reference pin voltage | VREF | 2.8 | AVDD | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating Junction temperature | –40 | 150 | °C |