JAJSVM3 November 2024 MMBZ30VCL-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VF | Forward Voltage | IF = 10mA, TA = 25°C | 1.1 | V | ||
VRWM | Reverse stand-off voltage | TA = 25°C | 24 | V | ||
VBR | Breakdown voltage (1) | IT = 10mA, TA = 25°C | 24.8 | 34.8 | V | |
VCLAMP | Clamping voltage (2) | IPPM = 0.5A, tp = 10/1000µs | 31 | 40 | V | |
ILEAK | Leakage current | VIO = ±24V | 1 | 25 | nA | |
SZ | Temperature Coefficient | IZ = 10mA | 13 | mV/C | ||
CL | Line capacitance | VIO = 0V, f = 1MHz, Vpp = 30mV | 4.5 | pF |