JAJSVM3 November 2024 MMBZ30VCL-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
PPP | IEC 61643-321 Power (tp - 10/1000µs) at 25°C | 20 | W | |
IPP | IEC 61643-321 Current (tp - 10/1000µs) at 25°C | 0.5 | A | |
TA | Operating free-air temperature | -55 | 150 | °C |
TJ | Junction temperature | -55 | 150 | |
Tstg | Storage temperature | -65 | 155 |