JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IAM, 1MHz | Active mode (AM) current at 1 MHz | fDCO = fMCLK = fSMCLK = DCO default frequency (approximately 1 MHz),
fACLK = fVLO = 12 kHz, Program executes in flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
2.2 V | 220 | µA | ||
3 V | 350 | ||||||
IAM, 12MHz | Active mode (AM) current at 12 MHz | fDCO = fMCLK = fSMCLK = 12 MHz,
fACLK = fVLO = 12 kHz, Program executes in flash, CPUOFF = 0, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
3.3 V | 4.0 | 4.5 | mA |