JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
ILPM0 | Low-power mode 0 (LPM0) current(2) | fMCLK = 0 MHz,
fSMCLK = fDCO = DCO default frequency (approximately 1 MHz), fACLK = fVLO = 12 kHz, CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 |
25°C | 2.2 V | 65 | µA | ||
ILPM2 | Low-power mode 2 (LPM2) current(3) | fMCLK = fSMCLK = 0 MHz,
fDCO = DCO default frequency (approximately 1 MHz), fACLK = fVLO = 12 kHz, CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 |
25°C | 2.2 V | 22 | µA | ||
ILPM3,VLO | Low-power mode 3 (LPM3) current(3) | fDCO = fMCLK = fSMCLK = 0 MHz,
fACLK = fVLO = 12 kHz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 |
25°C | 2.2 V | 0.5 | 1.0 | µA | |
ILPM4 | Low-power mode 4 (LPM4) current(4) | fDCO = fMCLK = fSMCLK = 0 MHz,
fACLK = fVLO = 0 Hz, CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 |
25°C | 2.2 V | 0.1 | 0.7 | µA | |
85°C | 1.1 | 2.5 |