JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
TI MSPファミリの超低消費電力マイクロコントローラは複数のデバイスで構成され、それぞれが各種のアプリケーションを対象とする異なるペリフェラルを搭載しています。このアーキテクチャは5つの低消費電力モードを持ち、携帯用測定器用途でバッテリ駆動時間を延長するよう最適化されています。このデバイスには、強力な16ビットRISC CPU、16ビット・レジスタ、およびコンスタント・ジェネレータが搭載されており、コード効率が最大限に向上します。デジタル制御発振器(DCO)により、デバイスは低消費電力モードからアクティブ・モードへ1µs未満でウェークアップできます。
MSP430AFE2x3は、3つの独立した24ビット・シグマ・デルタADC、1つの16ビット・タイマ、1つの16ビット・ハードウェア・マルチプライヤのほか、USART通信インターフェイス、ウォッチドッグ・タイマ、11本のI/Oピンを搭載した、超低消費電力のミクスト・シグナル・マイクロコントローラです。
MSP430AFE2x2は、24ビット・シグマ・デルタADCを2つしか搭載していませんが、それ以外はMSP430AFE2x3と同じです。
MSP430AFE2x1は、24ビット・シグマ・デルタADCを1つしか搭載していませんが、それ以外はMSP430AFE2x3と同じです。